??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0948 retaining cabl
HELP_VARIABLE
Company
Halder
Description
EH 22400. - stainless steel, with 2 holding rings
Bill of material
22400.0948 retaining cabl
BESTNR
Ref. No.
22400.0948
AUS
Version
stainless steel, with attaching ring and eyelet
MAT
Material
Thermoplastic PA6 coated, black
L
300 mm
TMAX
80 °C
G
Weight
8.6 g
Embedded user actions